Micro manometer EA729SB-50A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18584. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Measurement gas body…Air And Non Corrosion Gas
・Accuracy …Inside of ±2.5%F.S
・Total Device Body Pressure Resistance …50kPa
・Outside Type Size …80(W)×85(D)×26(H)mm
・Weight …90g
・Scale Range …0 To 500Pa
・The pressure The unitPa