(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Micromanometer EA729SA-50A

Micromanometer EA729SA-50A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,583₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy-Within ±1.5% F.S
・Applicable gas-Air and non-corrosive gas
・Diaphragm withstand pressure-Within 40kPa (0.4kgf/cm2)
・OD-100mm
・Rated scale range…0 to 500Pa

Part Number
EA729SA-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,582.62

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Accuracy: Within ±1.5%FS/Outer diameter size: 100 mm·Diaphragm pressure resistance: Within 40 kPa (0.4 kgf/cm2)·Applicable gas body: Air and non-corrosive gases Specifications 2 ·Rated scale range: 0/500 Pa·JAN: 4518340296138