Micromanometer EA729SA-10A

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18576. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Accuracy--5A, -10A, -20A: within ±2.5% F.S, 6A: within ±5%F.S
・Applicable gas-Air and non-corrosive gas
・Diaphragm withstand pressure-Within 10kPa (0.1kgf/cm2)
・OD-100mm
・Rated scale range…0 to 100Pa