[Glycerin Filled] Pressure Gauge EA729GD-250

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18509. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Joint material-Brass
・Glycerine filled
・Pressure (MPa)…0 to 25
・Dia.…60mm
・Connection…G(PF) 1/4