Sealed Pressure Gauge with Flange EA729DS-50

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18470. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Connection-G(PF)3/8
・Bourdon tube type
・Sealed in plastic case, useful in places in bad atmosphere, such as outdoors, wet or dusty place.
・Pressure (MPa)…0 to 5.0
・Gauge dia.…75mm
・Outer dia.…97.4mm