Loading...

[Solar Type] Thermometer (With Magnet) EA728EF-4A

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range--40 to +99.9℃
    ・Resolution- 0.1 Celsius degrees
    ・Measurement accuracy-±1℃(-20 to +40℃),±2℃(other measurement range)
    ・Dust-proof, Water proof-Equivalent to IP67
    ・Power supply-Solar battery
    ・Size-104(W)x15(D)x41(H)mm
    ・Sensor code length-1m
    ・Weight-54g
    ・With Magnet
    ・With its high sensitivity solar cells, it can operate under an illuminance of as low as 100 lux.