Built-in Type Thermometer EA728EF-3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Measurement range--40 to +110℃
・Resolution-0.1℃
・Measurement accuracy-±1℃(-20 to +40℃)±2℃ (at other measurement range)
・Sensor cord length-0.5m
・Water-proof function-JIS Ingress protection code 5, IP65 equivalent
・Power supply-LR44 x 1 pc
・Dim.-48(W) x 26(D) x 34(H)mm
・Weight-40g
・Assemble is possible by cutting a panel(Mounting dim.: 45(W) x 31(H)mm)