Loading...

Solar Battery type Digital Thermometer EA728AC-24

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Measurement range-External sensor: -30℃ to 70℃
    ・Resolution-0.1℃
    ・Accuracy-±1℃ (0 to 50℃), ±2℃ (at other range)
    ・Power supply-Solar battery
    ・Dim.-104(W) x 14(D) x 42(H)mm
    ・External sensor cord length-Approx. 1m
    ・Weight-54g
    ・Accessories-Magnet sheet (60 x 20mm) x 1 pc
    ・A solar battery type which does not require battery replacement. Used to measure the temperature in water tanks or refrigerators at separate places.