Bimetal Thermometer EA727AC-120

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Measurement range-0 to 120℃
・1 scale-2℃
・Temperature sensor-Dia. 8 x 400mm
・Case OD-80mm
・Dial dia.-75mm
・All stainless steel
・With a clip for mounting