(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Bimetal Sensor Protection Tube EA727AB-502

Bimetal Sensor Protection Tube EA727AB-502
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,404₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Mounting screw-PT1/2 (SUS304)
・Protection tube OD-10mm
・Material-SUS304
・For EA727A-1 to -18, -51 to -68, AA-1 to -18, -51 to -68, AB-1 to -19, -51 to -64 (P.523)
・Temperature sensing part length…100mm

Part Number
EA727AB-502
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,404.00

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Mounting Screw PT1/2"(SUS304) Applications For EA727A-1/-18, -51/-68, AA-1/-18, -51/-68, AB-1/-19, -51/-64
JAN code 4518340151062