Loading...

Bimetal-Type Thermometer EA727AB-17

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・All stainless steel
    ・Case OD-101mm
    ・Mounting screw-PT1/2
    ・Temperature sensing part dia.-8mm
    ・Dial dia.-90mm
    ・For indoor
    ・Measurementrange (℃)…0 to 200
    ・Temperature sensingpart length (mm)…100
    ・Onedivision…5℃

    Bimetal-Type Thermometer EA727AB-17 | ESCO | MISUMI India