Loading...

Bimetal-Type Thermometer EA727AA-72

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For indoor use
    ・Dial dia.-100mm
    ・Case dia.-110mm
    ・45℃ type
    ・Mounting screw dia.-R1/2"(brass)
    ・Case material-plastic
    ・Temperature-sensitive dia.-8mm(brass)
    ・Measurement range-0 to 50℃
    ・Temperature-sensitive length-100mm
    ・1 Scale-1 degree