Loading...

Bimetal-Type Thermometer EA727AA-66

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Case material-Plastic
    ・Mounting screw-PT1/2 (Brass)
    ・temperature sensing part dia.-8mm (Brass)
    ・For indoorDial dia.-100mm, Case OD-110mm
    ・Measurementrange (℃)…0 to 200
    ・Temperature sensingpart length (mm)…50
    ・Onedivision…5℃