(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Case material-Plastic
・Mounting screw-PT1/2 (Brass)
・temperature sensing part dia.-8mm (Brass)
・For indoorDial dia.-100mm, Case OD-110mm
・Measurementrange (℃)…0 to 100
・Temperature sensingpart length (mm)…100
・Onedivision…2℃
Product Type | Thermometer (Installation Type) | Mounting Screw | PT1/2" (brass) | Applications | For indoor use |
---|---|---|---|---|---|
Temperature sensor part diameter | 8 mm (brass) | Measurement temperature range(°C) | 0 to 100 | JAN code | 4518340148000 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy