(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Remote Measurement Thermometer EA727-5

Remote Measurement Thermometer EA727-5
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,915₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Liquid filled
・Temperature sensing part-Dia. 12 x 100mm
・Lead length-3m
・Screw-PT1/2
・All stainless steel (SUS304)
・Measurement range…-0 to 200℃
・One division…5℃
・Dial dia.…100mm
・Liquid expansion type

Part Number
EA727-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,915.11

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Thermometer (Installation Type) Materials All stainless steel (SUS304) Screw PT1/2"
Temperature Sensing Part ø 12×100mm Specifications Liquid Filled/Liquid Inflatable Measurement temperature range(°C) 0 to 200
JAN code 4518340067509 Minimum temperature display(°C) 0