(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Height gauge (Digital)

Height gauge (Digital)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,397₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Minimum scale-0.01mm
・Accuracy--1: ±0.04mm, -2: ±0.06mm
・Function-0 setting at any position, holding, tolerance setting
・Power supply-SR44 x 1 pc
・Material-Vernier: stainless steel, Base: cast iron, Scriber: with carbide tip
・Accessories- -1, -2: holder arm, scriber clamp, scriber, dia. 6mm collet
・Steel is affixed on measuring surfaces, making the tool wear-resistant.
・Dial indicator can be attached by using holder arm and scriber clamp.
・Spec.…Body
・Measurementrange…0 to 600mm

Part Number
EA725XG-1
EA725XG-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

₹ 53,397.29

1 Piece(s) 6 Day(s) or more ·Measurement Range: 0/300 mm·Accuracy: ±0.04 mm·Weight: 2.6 kg·Minimum scale: 0.01 mm·Slider fine movement feed vertical amount: 8mm·Function: Zero setting, hold, tolerance setting at any position·Size: A: 455 mm, B: 110 mm, C: 32 mm, D: 80mm, E: 45 mm, F: 75 mm, G: 23 mm, H: 6 mm, I: 54 mm, J: 65 mm·JAN: 4548745583014

₹ 97,329.75

1 Piece(s) 7 Day(s) or more ·Measurement Range: 0/600 mm·Accuracy: ±0.06 mm·Weight: 5 kg·Minimum scale: 0.01 mm·Slider fine movement feed vertical amount: 8mm·Function: Zero setting, hold, tolerance setting at any position·Size: A: 810 mm, B: 161 mm, C: 52 mm, D: 95 mm, E: 50mm, F: 102 mm, G: 31 mm, H: 10.5 mm, I: 76 mm, J: 120 mm·JAN: 4548745583021

Loading...

  1. 1

Basic Information

Specifications 3 ·Power Supply: SR44 x 1 piece/Material: Vernier: stainless steel base: cast iron, scriber: With carbide tip/accessories: Holder arm, scriber clamp, scriber, 6 diameter collet