(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Height Gauge (Digital) EA725XG-1

Height Gauge (Digital) EA725XG-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      53,397₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Minimum scale-0.01mm
・Accuracy--1: ±0.04mm, -2: ±0.06mm
・Function-0 setting at any position, holding, tolerance setting
・Power supply-SR44 x 1 pc
・Material-Vernier: stainless steel, Base: cast iron, Scriber: with carbide tip
・Accessories- -1, -2: holder arm, scriber clamp, scriber, dia. 6mm collet
・Steel is affixed on measuring surfaces, making the tool wear-resistant.
・Dial indicator can be attached by using holder arm and scriber clamp.
・Spec.…Body
・Measurementrange…0 to 300mm

Part Number
EA725XG-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 53,397.29

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725XG-1 in the Height Gauge (Digital) EA725XG-1 series.