(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scriber For Height Gauge (for EA725XF-1,XF-2) EA725XF-11

Scriber For Height Gauge (for EA725XF-1,XF-2) EA725XF-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,870₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・For EA725XF-1~-3 Scriber
・Size…A:78mm, B:50mm, C:15.5mm, D:9mm, E:9mm
・Weight …45g

 
Part Number
EA725XF-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,869.95

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725XF-11 in the Scriber For Height Gauge (for EA725XF-1,XF-2) EA725XF-11 series.