(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Esco height gauge

Esco height gauge
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,193₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Minimum scale--1, -2: 0.05mm, -3: 0.02mm
・Accuracy--1, -2: ±0.05mm, -3: ±0.04mm
・Material-Main scale, vernier: stainless steel, Base: cast iron, Scriber: with carbide tip
・Accessories--1, -3: dial indicator holder, scriber, main scale magnifying lens
・Steel is affixed on measuring surfaces, making the tool wear-resistant.
・Dial indicator can be attached by using holder.
・Magnifying lens for easy reading of indication (3-time magnification glass lens)
・Spec.…Body
・Measurement range…0 to 150mm

 
Part Number
EA725XF-1
EA725XF-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

₹ 25,192.87

1 Piece(s) 6 Day(s) or more ·Measurement Range: 0/150 mm·Minimum scale: 0.05 mm·Accuracy: ±0.05 mm·Slider fine movement vertical feed amount: 8 mm·Size: A: 341 mm, B: 103 mm, C: 28 mm, D: 67 mm, E: 20 mm, F: 77 mm, G: 22mm, H: 6 mm, I: 60 mm/weight: 1.6 kg·JAN: 4548745582772

₹ 30,047.16

1 Piece(s) 7 Day(s) or more ·Measurement Range: 0/300 mm·Minimum scale: 0.02 mm·Accuracy: ±0.04 mm·Slider fine movement vertical feed amount: 8 mm·Size: A: 540 mm, B: 127 mm, C: 40 mm, D: 74 mm, E: 22 mm, F: 87 mm, G: 28 mm, H: 9 mm, I: 87 mm·Weight: 2.5 kg·JAN: 4548745579109

Loading...

  1. 1

Basic Information

Specifications 3 ·Level of fine vertical movement on scale: 10 mm/Material: Main scale/Vernier: stainless steel base: cast iron, scriber: With carbide tip/accessories: Dial indicator holder, scriber, main scale magnifying lens