(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Height Gauge EA725XD

Digital Height Gauge EA725XD
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,011₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Resolution-0.01mm (0.0005)
・Measurement range-0 to 150mm (0 to 6)
・Accuracy-±0.03mm
・Automatic power off function (after 15 minutes)
・Power supply-CR2032 x 1 pc

 
Part Number
EA725XD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 27,011.33

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725XD in the Digital Height Gauge EA725XD series.