Loading...

Crack Scale EA725VA-9

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18295. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Measurement range-Crack scale: 0.10 to 2.20mm, Straight ruler scale: 0 to 150mm
・Minimum scale-Crack scale: 0.10mm, Straight ruler scale: 0.5mm
・Crack scale accuracy-±0.05mm
・Straight ruler scale-Millimeter indication
・Dim.-15(W) x 0.5(D) x 175(H)mm
・Weight-10g
・Bend-resistant and tough stainless steel

Crack Scale EA725VA-9 | ESCO | MISUMI India