(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamp Base Dial Gauge Holder EA725T-91

Clamp Base Dial Gauge Holder EA725T-91
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,284₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Post height-110 + 102mm
・Maximum opening of clamp collet-75mm
・Weight-780g

 
Part Number
EA725T-91
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,283.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-91 in the Clamp Base Dial Gauge Holder EA725T-91 series.

X
whatsapp-qr whatsapp-icon