Loading...

Test Indicator Holder, Overall Height: 407 mm, Holding Force: 800 N

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Magnetic force-800N
    ・Base dim.-50 x 60 x 55(H)mm
    ・Arm length-133 x 113mm
    ・Height-407mm
    ・Gauge mounting hole dia.-6, 8mm, 3/8 (with dovetail groove)
    ・Support joint screw-M8 x 1.25mm
    ・Weight-1.9kg