(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Base Gauge Holder (Flexible), Overall Height: 405 mm

Magnetic Base Gauge Holder (Flexible), Overall Height: 405 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,414₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Overall height-405mm
・Flexible dim.-Dia.16 x 300mm
・Gauge hole size-Dia.8mm(with dia.6mm adapter), dovetail groove:6.5mm
・Arm mounting screw dia.-M8x1.25mm
・Magnetic force-784N(80kgf)
・Base size-50(W) x 58(L) x 55(H)mm
・Weight-1.3kg
・Flexible-type mechanism
・With fine motion adjustment

Part Number
EA725T-162
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,414.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725T-162 in the Magnetic Base Gauge Holder (Flexible), Overall Height: 405 mm series.

X
whatsapp-qr whatsapp-icon