Loading...

Dial Gauge Holder, Post Overall Height: 235 mm

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Post height-235mm
    ・Support-180mm
    ・Base dim.-50 x 60 x 55(H)mm
    ・Gauge mounting hole dia.-6, 8mm
    ・Fine travel of the gauge needle (one direction) is possible without touching the arm.
    ・Arm dim.-155mm
    ・Magnetic force-784N
    ・Gauge is mountable.