(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Screw Pitch Gauge [American] EA725SA-3B

Screw Pitch Gauge [American] EA725SA-3B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・UNIFIED (American screw 60°)
・Steel
・Frame dim.-88mm
・Number of threads (grooves/inch)…2,1/4, 2,3/8, 2,1/2, 2,5/8, 2,3/4, 2,7/8, 3, 3,1/4, 3,1/2, 4, 4,1/2, 5, 5,1/2, 6, 7, 8, 9, 10, 11, 12, 13, 14, 16, 18,20, 24, 28

Part Number
EA725SA-3B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,429.02

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340346710 Number of sheets(Blades) 27 Standard Number of Threads (Number of grooves/inch): 2.1/4·2.3/8·2.1/2·2.5/8·2.3/4·2.7/8·3·3.1/4·3.1/2·4·4.1/2·5·5.1/2·6·7·8·9·10·11·12·13·14·16·18·20·24·28
Product type Inches Materials Steel Frame size(mm) 88
Weight(g) 116

Please check the type/dimensions/specifications of the part EA725SA-3B in the Screw Pitch Gauge [American] EA725SA-3B series.