Loading...

Screw Pitch Gauge EA725SA-26

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18288. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Millimeter Screw (60°)
・Frame Size …70mm
・Material …Steel
・Size (mm) …0.25・0.3・0.35・0.4・0.45・0.5・0.6・0.7・0.75・0.8・0.9・1.0・1.25・1.5・1.75・2.0・2.5・3.0・3.5・4.0・4.5・5.0・5.5・6.0