Loading...

Pitch Gauge EA725SA-21

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18286. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Measurement unit--21: millimeter, -22: inch
・Frame dim.-69(W) x 18(D) x 15(H)mm
・Material-Carbon steel
・Male thread pitch can be easily checked just by aligning the tool with the pitch.
・Dim.…0.25, 0.3, 0.35, 0.4, 0.45, 0.5, 0.55,0.6, 0.65, 0.7, 0.75, 0.8, 0.85, 0.9, 1, 1.1, 1.2, 1.25, 1.3, 1.4, 1.5, 1.6, 1.7, 1.75, 1.8, 1.9, 2, 2.5 (28 pcs)