[Stainless Steel] Feeler Gauge EA725RH-2

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18278. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Leaf length-1m
・Leaf width-12.7mm
・Material-Stainless steel
・Case dim.-77 x 77 x 22mm
・For assembling, adjustment, Only a required length can be cut and used.
・Dim. (mm)…0.02