Loading...

Thickness Gauge EA725RE-7

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18238. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Leaf size-300 x 12.7mm
・The thickness is printed out in each sheet at 150mm interval.
・Dim. (mm)…0.15

Thickness Gauge EA725RE-7 | ESCO | MISUMI India