Loading...

Thickness Gauge EA725RA-8A

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18177. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Leaf Length …100mm
・Material …Steel
・Measurement Text Content …0.05,0.1,0.2,0.3,0.4,0.5,0.6,0.7,0.8,0.9,1.0,1.1,1.2,1.3,1.4,1.5,1.6,1.7,1.8,1.9,2.0mm
・Blade The number …21Sheet