(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Small hole gauge Hemispherical ball

Small hole gauge Hemispherical ball
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,875₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hemispherical measuring part enables measurement of very shallow small holes, slots, grooves and dents.

Part Number
EA725FK-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,874.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Ball Section: Hemisphere - Enables measurement of very shallow holes, slots, grooves and depressions - Measuring range: 10.2/12.7 mm·Length: 90 mm·JAN: 4548745033472

Please check the type/dimensions/specifications of the part EA725FK-14 in the Small hole gauge Hemispherical ball series.

X
whatsapp-qr whatsapp-icon