Loading...

Inside Micrometer EA725EY-20

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18152. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Rod quantity-2 (-3, -10)3 (-6, -20, -50, -100)
・Rod shape-semi sphere
・With ratchet stop
・Range…10 to 20mm
・Resolution…0.005mm

Inside Micrometer EA725EY-20 | ESCO | MISUMI India