Loading...

Inside Micrometer EA725EU-2

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18141. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Minimum scale-0.01mm
・Rod with insulated rubber cover
・Use also for measurement of distance between parallel surfaces.
・Range (mm)…50 to 300
・Screw motion…13mm
・Number of rods…10 pcs