(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Outside Digital Caliper EA725AC-22

Outside Digital Caliper EA725AC-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,332₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 25mm
・Minimum division-0.02mm
・Depth of measurement-35mm
・Gauge dia.-Dia. 50mm
・Weight-90g
・Material-Steel, Plastic
・Thickness of a small part, pipe, etc. can be measured quickly with one touch.
・Arm shape…Straight

Part Number
EA725AC-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,332.22

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Specification 1 ·Measurement Range: 0/25 mm·Minimum scale: 0.02 mm·Accuracy: ±0.04 mm (0.00/5.00 mm), ±0.08 mm (5.02/25.00 mm)·Measurement depth: 35 mm·gauge diameter: 50 mm in diameter Specifications 2 ·Function: Hold, auto-off/power: CR2032 x 1 piece/weight: 90 g/Material: You can quickly measure the thickness of steel, plastic/small parts, pipes, etc. with one touch. Specifications 3 ·Arm shape: Straight line/JAN: 4548745582499