(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thickness Gauge (Digital) EA725A-21

Thickness Gauge (Digital) EA725A-21
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range-0 to 10mm
・Minimum division-0.01mm
・Maximum error-±20μm
・Throat depth-30mm
・Working temperature range-0 to 40℃
・Function-Data hold, auto power off
・Power supply-CR2032 x 1 pc
・Gauge dia.-55mm
・Dim.-100(W) x 131(H)mm
・Material-Body: steel、measure :ceramic

Part Number
EA725A-21
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,303.16

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon