(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Plane Mirror (Stainless Steel)

Plane Mirror (Stainless Steel)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 786.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA724ZW-11
EA724ZW-13
EA724ZW-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Weight

₹ 786.35

1 Piece(s) 6 Day(s) or more 54×86×0.4(T)mm 10g

₹ 3,531.16

1 Piece(s) 5 Day(s) or more 200×300×1.0(T)mm 480g

₹ 5,259.62

1 Piece(s) 6 Day(s) or more 200×500×1.0(T)mm 800g

Basic Specifications

  • Installation Location
    Indoors, walls
  • Materials
    Stainless steel (DPⅡ)

Product Description

【Product Specifications】
・Indoor use only (for wall surface)
・Material-Stainless steel (DP-II)
・It can be mounted with magnet or double-sided adhesive tape.
・Excellent in corrosion resistance.
・No concern for crack. It can be easily carried with hand.
・Dim.-54 x 86 x 0.4(t)mm
・Weight-10g

Part Number
EA724ZW-11
EA724ZW-13
EA724ZW-14
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size Weight

₹ 786.35

1 Piece(s) 6 Day(s) or more 54×86×0.4(T)mm 10g

₹ 3,531.16

1 Piece(s) 5 Day(s) or more 200×300×1.0(T)mm 480g

₹ 5,259.62

1 Piece(s) 6 Day(s) or more 200×500×1.0(T)mm 800g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon