(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[AA × 2 Pcs.]Gap Light

[AA × 2 Pcs.]Gap Light

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA724VA-300

  • Details 1
    Foldable, pocket type
  • Light source
    Incandescent light bulb light progression type
  • Battery used
    AA battery × 2 (included)
  • Battery lifespan
    Approx. 5 to 6 hours
  • Details 2
    Scattered light
  • Tube Size
    ø 4.5×300mm
  • Weight
    70g
Part Number
EA724VA-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,458.20

1 Piece(s) 8 Day(s) or more

Basic Specifications

  • Details 1
    Foldable, pocket type
  • Light source
    Incandescent light bulb light progression type
  • Battery used
    AA battery × 2 (included)
  • Battery lifespan
    Approx. 5 to 6 hours
  • Details 2
    Scattered light
  • Tube Size
    ø 4.5×300mm
  • Weight
    70g

Product Description

[Features]
Light for gaps that can accurately illuminate the target area and can be bent

Specifications of EA724VA-300

  • Details 1
    Foldable, pocket type
  • Light source
    Incandescent light bulb light progression type
  • Battery used
    AA battery × 2 (included)
  • Battery lifespan
    Approx. 5 to 6 hours
  • Details 2
    Scattered light
  • Tube Size
    ø 4.5×300mm
  • Weight
    70g
Part Number
EA724VA-300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 5,458.20

1 Piece(s) 8 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon