(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Inspection Mirror (Extendable / With LED Light)

Inspection Mirror (Extendable / With LED Light)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,797₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・With ball joint360° viewable
・The LED light at the tip allows use even in darkness.
・Non-slip grip: Firm grip even with a wet hand or a greasy hand
・Material-Mirror: Glass, Mirror receptacle: Plastic, Shaft: Stainless steel
・The batteryis included.
・Mirror dim.…Dia. 57mm
・Telescopic L (mm)…170 to 940

Part Number
EA724CD-23
EA724CD-24
EA724CD-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMirror Size JAN code

₹ 2,797.44

1 Piece(s) 9 Day(s) or more ø 354548745163995

₹ 2,976.02

1 Piece(s) 8 Day(s) or more ø 574548745032345

₹ 3,484.42

1 Piece(s) 8 Day(s) or more ø 854548745165470

Loading...

  1. 1

Basic Information

Product Type Inspection mirror Magnification(x) same Light presence With LED Light
X
whatsapp-qr whatsapp-icon