(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Telescopic Pocket-Type Service Mirror EA724CD-17

Telescopic Pocket-Type Service Mirror EA724CD-17
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,661₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Weight: -16: 142g, -17: 170g
・Material-Mirror: Glass, Shaft: Stainless steel
・Non-slip gripThe grip can be firmly gripped even with a wet hand or a greasy hand.
・360° viewable with the ball joint
・Removable mirror
・With grip
・Magnification…Actual size
・Mirror dia.…25 x 50 (elliptic)
・Shaft length…134 to 718

Part Number
EA724CD-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,660.91

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA724CD-17 in the Telescopic Pocket-Type Service Mirror EA724CD-17 series.