(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Telescopic Service Mirror EA724BA-11

Telescopic Service Mirror EA724BA-11
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,682₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Mirror dim.: -11: 80 x 130mm,-12, -13: 125 x 170mm
・Aluminum pole
・Magnification-Actual size
・Mirror material-Glass
・With case
・Weight: -11: 330g, -12: 660g, -13: 866g
・Shaft length…600 to 1,000mm
・Telescopic level…2

Part Number
EA724BA-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,682.07

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1