(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA723VR-1 |
EA723VR-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|
₹ 7,390.84 |
1 Piece(s) | 6 Day(s) or more | ·For right rotation/full length: 155 mm/Hexagonal width across flats: 1/4"·Accuracy: ±6%·Torque range: 0.3/1.2 N⋅m·Minimum scale: 0.05 N⋅m·Initial setting torque: 0.3 N⋅m | ·Be sure to match the torque value using a torque tester (sold separately) with a quick release bit holder. ·JAN: 4518340325012 | ||
₹ 7,395.95 |
1 Piece(s) | 5 Day(s) or more | ·For right rotation/full length: 155 mm/Hexagonal width across flats: 1/4"·Accuracy: ±6%·Torque range: 1.2/3.0 N⋅m·Minimum scale: 0.10 N⋅m·Initial setting torque: 1.2 N⋅m | ·Be sure to match the torque value using a torque tester (sold separately) with a quick release bit holder. ·JAN: 4518340325029 |
A torque screwdriver that allows you to tighten screws by adjusting the torque value with a torque tester.
Part Number |
---|
EA723VR-1 |
EA723VR-2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|
₹ 7,390.84 |
1 Piece(s) | 6 Day(s) or more | ·For right rotation/full length: 155 mm/Hexagonal width across flats: 1/4"·Accuracy: ±6%·Torque range: 0.3/1.2 N⋅m·Minimum scale: 0.05 N⋅m·Initial setting torque: 0.3 N⋅m | ·Be sure to match the torque value using a torque tester (sold separately) with a quick release bit holder. ·JAN: 4518340325012 | ||
₹ 7,395.95 |
1 Piece(s) | 5 Day(s) or more | ·For right rotation/full length: 155 mm/Hexagonal width across flats: 1/4"·Accuracy: ±6%·Torque range: 1.2/3.0 N⋅m·Minimum scale: 0.10 N⋅m·Initial setting torque: 1.2 N⋅m | ·Be sure to match the torque value using a torque tester (sold separately) with a quick release bit holder. ·JAN: 4518340325029 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy