Loading...

4.0mm/5.0N.m [Hex]TorqueDriver EA723VM-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18056. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Clockwise only
・When the value reached the torque, it is indicated to operator by large latch tone and vibration.
・VM-14 is pistol-shaped.
・Enable to tighten with pre-set torque value(unable to change pre-set value)
・Accuracy-±10%
・Dim.(mm)…4
・Torque value…5.0N・m

4.0mm/5.0N.m [Hex]TorqueDriver EA723VM-14 | ESCO | MISUMI India