(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

0.3-3.0N.m TorqueDriver Set EA723VG-1

0.3-3.0N.m TorqueDriver Set EA723VG-1

You can add up to 6 items to the comparison list.

Loading...

Product Description

【Product Specifications】
・Hex bit-2, 2.5, 3, 4, 5, 6mm
・Torx Bit-T6, T7, T8, T9, T10, T15, T20, T25, T30
・Torx plus bit-6IP, 7IP, 8IP, 9IP, 10IP, 15IP, 20IP, 25IP, 30IP
・Screwdriver type adjustable torque wrench-Torque range 0.3 to 1.2N・m (Min. scale 0.05N・m) x 1, 1.2 to 3.0N・m (Min. scale 0.10N・m) x 1,Hexagonal shaft 1/4 x 155mm, Quick release
・Pistol type adjustable torque wrench (VG-2 only)-Torque range 3.0 to 6.0N・m (Min. scale 0.25N・m) x 1, Hexagonal shaft 1/4 x 150mm, Quick release
・Number of handles…2 pcs

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list