20-100N.m/3/8"sq Torque Wrench(Ratchet Type) EA723VA-100

20-100N.m/3/8"sq Torque Wrench(Ratchet Type) EA723VA-100

Standard Unit Price:
-
Days to Ship :
Quote

【Product Specifications】
・Accuracy ±4%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Convenient ratchet type
・Square…3/8"
・Torque (N・m)…20 to 100
・Min. scale(Nm)…1
・Length(mm)…340

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : EA723VA-100
Days to Ship Quote
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)