Loading...

Torque Wrench (Ratchet Type) EA723TA-9

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18047. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Square drive-1
・Torque range(N・m)-300 to 1000
・Overall length(mm)-1250

Torque Wrench (Ratchet Type) EA723TA-9 | ESCO | MISUMI India