Loading...

Torque Wrench (Ratchet Type) EA723TA-8

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18046. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Square drive-3/4
・Torque range(N・m)-150 to 750
・Overall length(mm)-1150

Torque Wrench (Ratchet Type) EA723TA-8 | ESCO | MISUMI India