Loading...

Torque Wrench (Ratchet Type) EA723TA-7

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18045. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Accuracy-±3%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Square drive-3/4
・Torque range(N・m)-100 to 550
・Overall length(mm)-970