Torque Wrench (Ratchet Type) EA723TA-6

Brand :
ESCO
Caution
- Some products are scheduled to be discontinued from October 18044. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Product Description
【Product Specifications】
・Accuracy-±3%
・Ratchet Part is Right/left switch type
・Measurement direction is the right direction (clockwise) only.
・Square drive-1/2
・Torque range(N・m)-80 to 400
・Length(mm)-680