Loading...

Open Ring Head EA723SH-14

Brand :
ESCO

Caution

  • Some products are scheduled to be discontinued from October 18035. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Full length …17.5mm
・Kinds Of Suitable Type …EA723ST-2、EA723ST-4、Old EA723ST-5、Old EA723ST-10EA723S-21 To -23
・Across Flats …14mm
・Head The width …27.0mm